Links Buy Online Home
 
 

The OC5200 and QC5100 handheld computers, with their integrated INLINE data link adapter and Windows® CE operating system, are designed to be compatible with all SAE J1939 and J1708/J1587 data buses used in diesel-powered vehicle applications.

The QuickCheck CE software application is compatible with all public data read on the SAE J1939 and J1708/J1587 data buses.

The PowerSpec CE software application is compatible with Cummins Proprietary Protocol on the ISB, ISC, ISL, ISM, and ISX engine platforms.

 

© 2013 Cummins Inc.